Search

8' XL Floor-Mounted Hood with Vertical Rising Sash, 55.7" Depth

Vertical Sliding Sash Floor Mounted Hood with model 1000
  • Vertical Sliding Sash Floor Mounted Hood with model 1000
  • Vertical Sliding Sash Floor Mounted Hood 1000
Catalog #: 112837000
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 8'
  • Sash Movement Direction: Vertical Rising
  • Air Usage/Static Pressure with Top Sash 62.5% Open:
    100 fpm: 1025 CFM at 0.12" H2O s.p.,
    80 fpm: 820 CFM at 0.08" H2O s.p.,
    60 fpm: 615 CFM at 0.04" H2O s.p.
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL 1805, UL 61010
  • Enclosure Height: 95.0"
  • Lighting: LED
  • Style: Floor-Mounted

Specifications

  • Estimated Shipping Weight: 1,225.0 lbs
  • Estimated Shipping Weight metric: 556.0 kg
  • Dimensions: 96.0" w x 55.7" d x 95.0" h
  • Dimensions metric: 243.8 x 141.5 x 241.3 cm
  • Electrical: 115V, 60 Hz

Protector XL Floor-Mounted Laboratory Hoods (sometimes called Walk-In Hoods) accommodate laboratory procedures that require oversized equipment or maximum working height. Models with vertical-rising sashes meet the SEFA-1 standard of a low velocity high performance hood and may be operated as low as 60 fpm. Models with horizontal-sliding sashes have a loading height of 73.5” (186.7 cm), suitable for applications requiring tall distillation racks, extraction apparatus or large drums. 

Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.



Fume Hoods Overview 2013

Literature & Resources

  • Brochures

    • Protector Floor-Mounted Hoods Brochure

      This brochure covers specifications, ordering information and dimensional data on Protector Floor-Mounted Laboratory Hoods. This is Labconco literature code 2-56.

      View Files

  • User's Manuals

    • Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hoods Manual (2014-Present)

      For Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hood models 1120, 1121, 1122, 1124, 1125, 1126 and 1128 Series.

      View Files

    • Wiring Diagram for 10' and 12' Protector Series Laboratory Hoods

      For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861500, Rev.-.

      View Files

    • Wiring Diagram for 16' Protector Series Laboratory Hoods

      For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861600, Rev.-.

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

      View Files

    • Wiring Diagram for 8' Protector Series Laboratory Hoods

      For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

      View Files

  • 3-Part Specs

    • Protector XL Floor Mounted Laboratory Hoods Vertical Rising Sash Style

      View Files

  • Revit

    • 8' XL Floor-Mounted Vertical Sash Laboratory Hood (All 3 Depths) Revit Model

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector XL Floor-Mounted Hoods

      For 1124 Series, 1125 Series, 1126 Series, 1128 Series, 1120 Series, 1121 Series, and 1122 Series Protector XL Floor-Mounted Fume Hoods

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.