Search

7553100 CentriVap Pear-Shaped Flask Rotor
  • 7553100 CentriVap Pear-Shaped Flask Rotor
  • 7553500 CentriVap High Capacity Rotor
  • 7455000 CentriVap 12-17mm Rotor
  • 7455200 CentriVap 28mm Rotor
  • 7462900 CentriVap DNA Rotor
  • 7450700 CentriVap Hexagonal Rotor

Acid-Resistant Rotors

Filter these products

Showing 1 - 2 of 2 Results

Acid-Resistant 12-17 mm Rotor
7455000 CentriVap 12-17mm Rotor

Catalog # 7455001

Price: $2,935.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum
Acid-Resistant 28 mm Rotor
7455200 CentriVap 28mm Rotor

Catalog # 7455201

Price: $2,275.00

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.