Airflow Sensor for Logic Class II Type A2/Ventus II Exhausted Biosafety Cabinet
Catalog #: 3277610
Qty:
Price: $500.00
Attributes
- Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)
Specifications
- Estimated Shipping Weight: 3.0 lbs
- Estimated Shipping Weight metric: 1.4 kg
- Dimensions: 4" w x 29" d x 2" h
- Dimensions metric: 10.2 x 73.7 x 5.1 cm
Airflow sensor will display inflow and down flow on Logic display screen. For Ventus II exhausted units only.
Our Product Representatives Are Here To Help
Related Products
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.