Search

Automatic Pressure Controller Gas and Vacuum Tubing Connection Kit

Automatic Pressure Controller Gas and Vacuum Tubing Connection Kit
  • Automatic Pressure Controller Gas and Vacuum Tubing Connection Kit
Catalog #: 5245200
Qty:
Price: $320.00

Attributes

  • Applicable Products: Precise Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Electrical: Not Applicable

Literature & Resources

  • User's Manuals

    • Gas and Vacuum Tubing Connection Kit for Automatic Pressure Controller Instruction Sheet

      View Files

    • Pressure Controller Operating Instructions Instruction Sheet

      View Files

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.