Search

Basic 47 Laboratory Hood, unassembled

Basic 47 with model
  • Basic 47 with model
  • Basic 70 with model
  • Basic 47 Cutaway
Catalog #: 2246602
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 4'
  • Region: International
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CE, NFPA 45, SEFA 1, UL
  • Explosion-Proof: Explosion-Proof Model
  • Lighting: incandescent
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 272.0 lbs
  • Estimated Shipping Weight metric: 123.0 kg
  • Dimensions: 47.0" w x 25.0" d x 48.0" h
  • Dimensions metric: 119.4 cm x 63.5 cm x 121.9 cm
  • Electrical: 115/230 volts, 50/60 Hz, 1.0/1.0 amps

Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are economical and have a smaller overall height and depth than traditional hoods so they fit in areas with low ceilings or narrow aisles. Choose from 4 and 6-foot widths.

Both standard and built-in blower models are available.



Our Product Representatives Are Here To Help

Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

  • User's Manuals

    • Basic Laboratory Hoods Manual

      For catalog series: 2247300, 2247301, 2247400, 2247401, 2247500, 2247501, 2246300, 2246301, 2246400, 2246401, 2246500, 2246501, 2246600, 2246601, 2246602, 2246603, 2246604, 2246605, 2246606, 2246700, 2246701, 2246702, 2246703, 2246704, 2246705, 2246706

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

  • 3-Part Specs

  • CAD Drawings

    • Basic 47 Laboratory Hood

      CAD for model number 2247300.

      View Files

    • Basic 47 Laboratory Hood

      CAD for model number 2247301.

      View Files

    • Basic 47 Laboratory Hood

      CAD for model number 2247400.

      View Files

    • Basic 47 Laboratory Hood

      CAD for model number 2247401.

      View Files

    • Basic 47 Laboratory Hood

      CAD for model number 2247500.

      View Files

    • Basic 47 Laboratory Hood

      CAD for model number 2247501.

      View Files

    • Basic 70 Laboratory Hood

      CAD for model number 2246301.

      View Files

    • Basic 70 Laboratory Hood

      CAD for model number 2246400.

      View Files

    • Basic 70 Laboratory Hood

      CAD for model number 2246401.

      View Files

    • Basic 70 Laboratory Hood

      CAD for model number 2246500.

      View Files

    • Basic 70 Laboratory Hood

      CAD for model number 2246501.

      View Files

    • Basic 70 Laboratory Hood CAD

      CAD for model number 2246300.

      View Files

  • Revit

  • Declarations of Conformity

    • CE Declaration of Conformity - Basic Fume Hoods

      For 2246xxx Series and 2247 Series Basic 47 and Basic 70 Laboratory Fume Hoods

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Purifier Logic+ A2 Biosafety Cabinet on Stand

Ventilation Product Accessories

From Airflow Monitors to Service Fixture Kits, Labconco offers numerous accessories that work in conjunction with ventilation enclosures.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.