These economical powder-coated steel-lined benchtop hoods have a smaller overall height and depth than traditional hoods so they fit in tight areas.
Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are economical and have a smaller overall height and depth than traditional hoods so they fit in areas with low ceilings or narrow aisles. Choose from 4 and 6-foot widths.
Both standard and built-in blower models are available.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These economical powder-coated steel-lined benchtop hoods have a smaller overall height and depth than traditional hoods so they fit in tight areas.
Showing 1 - 4 of 4 Results
This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar.
This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.
For catalog series: 2247300, 2247301, 2247400, 2247401, 2247500, 2247501, 2246300, 2246301, 2246400, 2246401, 2246500, 2246501, 2246600, 2246601, 2246602, 2246603, 2246604, 2246605, 2246606, 2246700, 2246701, 2246702, 2246703, 2246704, 2246705, 2246706
CAD for model number 2247300.
CAD for model number 2247301.
CAD for model number 2247400.
CAD for model number 2247401.
CAD for model number 2247500.
CAD for model number 2247501.
CAD for model number 2246301.
CAD for model number 2246400.
CAD for model number 2246401.
CAD for model number 2246500.
CAD for model number 2246501.
CAD for model number 2246300.
For 2246xxx Series and 2247 Series Basic 47 and Basic 70 Laboratory Fume Hoods