Search

Biosafety Cabinet Sash Stop 8"

Biosafety Cabinet Sash Stop 8"
  • Biosafety Cabinet Sash Stop 8"
Catalog #: 3620301
Qty:
Price: $68.00

Attributes

  • Applicable Products: Purifier Axiom Biosafety Cabinets, Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 1" w x 1" d x 8" h
  • Dimensions metric: 2.5 x 2.5 x 20.3 cm

For biosafety cabinets with 8" sashes.

BSC Sash Stop restricts sash from closing to maintain continuous operation. For use with Labconco Class II Biosafety Cabinets.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.