Search

Biosafety Cabinet Work Surface Prop Rod

Biosafety Cabinet Work Surface Prop Rod
  • Biosafety Cabinet Work Surface Prop Rod
Catalog #: 3288700
Qty:
Price: $135.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2013-2024), Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 3" w x 29" d x 2.7" h
  • Dimensions metric: 7.6 x 73.7 x 6.9 cm

Prop Rod holds work surface in a raised position for easy cleaning of the sump area. Fits all Logic series biosafety cabinets. Installation required.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.