Search

Bulk Tube Insert

Bulk Tube Insert, 4573500
  • Bulk Tube Insert, 4573500
Catalog #: 4573500
Qty:
Price: $785.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 8.6" w x 17.7" d x 8.4" h
  • Dimensions metric: 21.8 x 45.0 x 21.3 cm

The Bulk Tube Insert's quick-loading design holds up to 600 each 13 mm tubes or 244 each 20 mm tubes. The divider securely holds tubes during wash cycle. For use in Labconco Upper or Lower, Standard or Spindle Rack manufactured after October 2020.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files