Search

CApture BT Chamber, 115V North America

3170000 CApture BT Fuming System
  • 3170000 CApture BT Fuming System
Catalog #: 3170000-BB1
Qty:
Sale Price: $4,373.75 Price: $17,495.00

Attributes

  • Product Category: Forensic Enclosures

Specifications

  • Estimated Shipping Weight: 480.0 lbs
  • Estimated Shipping Weight metric: 218.0 kg
  • Dimensions: 37.5"d x 28"w x 53"h
  • Dimensions metric: 95 x 71 x 135cm
  • Electrical: 115 volts, 60 Hz, 8 amps

SN# 221140918

  • Back panel is scuffed on the inside
  • LED strip was damaged

 

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler. 

Recently Viewed Products