Search

CentriVap Benchtop Centrifugal Vacuum Concentrator with acrylic lid and Heat Boost

CentriVap Concentrator
  • CentriVap Concentrator
  • CentriVap Concentrator Control Panel
  • CentriVap Acid-Resistant Concentrator with Model
Catalog #: 7810012
Qty:

Attributes

  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Included
  • CentriVap Optional Accessories: CentriZap Strobe Light, Vacuum Controller, Glass Lid, Laboratory Carts
  • CentriVap Required Accessories: CentriVap Cold Trap, Rotor, Diaphragm or Rotary Vane Vacuum Pump, Sample Tubes
  • Conformance: ETL
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 115 volts, 15 amps
  • Style: Benchtop
  • Type/Application: Aqueous

Specifications

  • Estimated Shipping Weight: 48.0 lbs
  • Estimated Shipping Weight metric: 22.0 kg
  • Dimensions: 14.7" w x 19.3" d x 11.7" h
  • Dimensions metric: 37.3 x 49.0 x 29.7 cm
  • Electrical: 115 volts, 50/60 Hz, 12 amps, Domestic

CentriVap Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. As many as 148 samples may be processed at once. Sample sizes range from a few microliters up to 25 milliliters. CentriVap Concentrators are also available as one component of CentriVap Concentration Systems.



CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Centrifugal Concentrators and Cold Traps Manual

      Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Safety Data Sheets

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Sodasorb SDS

      Safety Data Sheet for absorbent used in Acid Trap Insert (7814800) in Chemical Traps for CentriVap Vacuum Concentrators and Soda Acid Trap Cartridge (7772000) used in vacuum pumps.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

      For validation of predetermined CentriVap Centrifugal Concentrator and Cold Trap specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Concentrators and Cold Traps.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

High Capacity Micro Rotor for CentriVap

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.