Search

Clear Polypropylene Canister with Stand for Glove Box

Chemical Trap Canister on Stand
  • Chemical Trap Canister on Stand
  • 7815300 Clear Polypropylene Canister with Stand for Solvent Trap
  • Clear Canister with Solvent Trap Insert
Catalog #: 7815301
Qty:
Price: $580.00

Attributes

  • Required Accessories: Chemical Trap Insert
  • Applicable Products: Basic Glove Boxes, Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Clear Polypropylene Canister with Stand accommodates any of the following Chemical Trap Inserts: 7814800 Acid Trap, 7814900 Moisture Trap, 7815000 Radioisotope Trap, 7815200 Solvent Trap or 7995600 Ammonia Trap. Trap Inserts are sold separately. Canister has inlet and outlet 3/8" compression tube fittings for connection to 3/4" pipe.

Clear polypropylene canister allows visual inspection of trap contents. Chemical Trap Insert is required, sold separately. 

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.