Search

Drain Pump 230V

Drain Pump 230V
  • Drain Pump 230V
Catalog #: 4663401P
Qty:
Price: $153.00

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.