Search

Ethernet Kit

Ethernet Kit
  • Ethernet Kit
Catalog #: 4678000
Qty:
Price: $165.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 12.0" w x 8.0" d x 2.0" h
  • Dimensions metric: 30.5 x 20.3 x 5.1 cm

Ethernet Kit provides connectivity for remote updates and access to data. For use with Labconco SteamScrubber and FlaskScrubber Washers with 9-digit catalog number manufactured after October 2020.

Technology accessories for Labconco glassware washers manufactured after October 2020 including Ethernet kits and printers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files