Search

Field Power Kit, 115 volts, 60 Hz

Field Power Kit, 115 volts, 60 Hz
  • Field Power Kit, 115 volts, 60 Hz
Catalog #: 3426500
Qty:
Price: $755.00

Attributes

  • Applicable Products: CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 12" x 12" x 10"
  • Dimensions metric: 30.5 x 30.5 x 25.4 cm
  • Electrical: 115 volts, 60 Hz

Field Power Kit for CApture Portable Fuming System. Includes small bag, 2 batteries, charger, inverter and instructions. Allows CApture to run in remote locations for at least an hour on one battery. Once activated, batteries hold charge for one year.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Recently Viewed Products