Search

FilterMate Portable Exhauster

FilterMate Portable Exhauster
  • FilterMate Portable Exhauster
Catalog #: 3970023
Qty:

Attributes

  • Region: International
  • Motor Type: Motorized Impeller
  • Applicable Products: Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Conformance: CE
  • Filters Available: HEPA, Organic Vapor, Formaldehyde, Ammonia-Amine
  • Outside ducting: Not applicable
  • Required accessories: Carbon-Based Filter Cell. HEPA Filter Cell is included.

Specifications

  • Estimated Shipping Weight: 50.0 lbs
  • Estimated Shipping Weight metric: 22.7 kg
  • Dimensions: 14.9" w x 23" d x 22.7" h
  • Dimensions metric: 38 x 58 x 58 cm
  • Electrical: 230 volts, 50 Hz, 10A

Includes HEPA Filter, 99.99% efficient on particulates 0.3 micron in size, with true bag-in/bag-out filter disposal system for safely removing and replacing the filter without detaching the hose. The HEPA filter may be easily accessed by removing the exhaust cover for field leak testing by a certified technician. A carbon filter is required (sold separately).

An accessory for the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station, the FilterMate uses a HEPA filter, carbon-based filter or a combination of both filters to remove hazardous powders, particulates or vapors from the exhaust air stream, returning filtered air to the environment. No ducting to the outside is required. FilterMate Portable Exhausters are available in models that use a HEPA filter, a carbon filter or both HEPA and carbon filters. Labconco ventilation specialists use an exclusive computerized modeling program that compares NIOSH data with your chemical usage to determine the right filter cell(s) for your application.

 



Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • FilterMate Portable Exhausters Manual

      For Catalog Numbers: 3970000, 3970001, 3970002, 3970003, 3970004, 3970020, 3970021, 3970022, 3970023, 3970024

      View Files

  • Safety Data Sheets

    • Acid Impregnated Carbon Filter SDS

      Safety Data Sheet for the Acid Impregnated Carbon Filters used in FilterMate Portable Exhausters and Paramount Ductless Enclosures.

      View Files

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for FilterMate Portable Exhauster

      This document from Intertek authorizes the use of the ETL mark on FilterMate Portable Exhausters.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.