Search

Flexi-Bin Cart with 8" bin

Flexi-Bin Cart with 8" bin
  • Flexi-Bin Cart with 8" bin
Catalog #: 8010001
Qty:
Price: $1,165.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 20.0 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Flexi-Bin Cart with 8" deep bin, for safe transport of glassware and chemical containers. Features a removable, corrosion-resistant polyethylene bin with 8" overall depth. Includes three long (20.25") and four short (15.25") polyethylene dividers for partitioning the bin to securely hold items in upright position. The bottom open shelf holds additional supplies. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler. 

Recently Viewed Products