Freestanding FlaskScrubber Glassware Washer with Viewing Window and Light
Catalog #: 412101000-W1
Qty:
Sale Price: $4,367.50 Price: $17,470.00
Attributes
- Product Category: Glassware Washers & Water Purification Systems
Specifications
- Estimated Shipping Weight: 234.0 lbs
- Estimated Shipping Weight metric: 106.1 kg
- Dimensions: 24.3" w x 27.8" d x 32.2-36.2" h
- Dimensions metric: 61.7 w x 70.6 d x 81.8-91.9 h cm
- Electrical: 115V, 60 Hz, 16 A, 1P. Requires dedicated 20A circuit.
Right side - Dents lower side panel and top. Front panel - Scratches
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.