Freestanding SteamScrubber Glassware Washer
Catalog #: 402001010-BB2
Qty:
Sale Price: $3,351.25 Price: $13,405.00
Attributes
- Product Category: Glassware Washers & Water Purification Systems
Specifications
- Estimated Shipping Weight: 230.0 lbs
- Estimated Shipping Weight metric: 104.3 kg
- Dimensions: 24.3" w x 27.8" d x 32.2-36.2" h
- Dimensions metric: 61.7 w x 70.6 d x 81.8-91.9 h cm
- Electrical: 208/230V, 50/60 Hz, 11 A, 1P. Requires dedicated 20A circuit.
NOTE:
-
Front toe kick and bottom right corner of the door have dents
-
Right side has multiple scratches and some areas of discoloration
-
Back side no issues
-
Left side has some scratches around the screws
-
Top has multiple areas of scratches
SN: 230651858
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.