Search

Freestanding-to-Mobile Conversion Kit

Mobile Conversion Kit for Washers
  • Mobile Conversion Kit for Washers
  • Freestanding to Mobile Conversion Kit
Catalog #: 4596111
Qty:
Price: $570.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 60.0 lbs
  • Estimated Shipping Weight metric: 27.2 kg
  • Dimensions: 15.0" w x 4.0" d x 4.0" h
  • Dimensions metric: 38.1 x 10.2 x 10.2 cm
  • Electrical: 230V

Freestanding-to-Mobile Conversion Kit adds mobility to freestanding washer models. Allows washers to be plugged into a 20A electrical wall outlet & connected to a standard laboratory sink faucet. For use with Labconco FlaskScrubber and SteamScrubber Washers manufactured after October 2020. Not for use with FlaskScrubber Vantage models. For 230V operation.

Add mobility to freestanding SteamScrubber and FlaskScrubber Glassware Washers. Allow washers to be plugged into a 20 amp electrical wall outlet and connected to a standard laboratory sink faucet. Include four 2-inch diameter rubber casters, two aerator adapters for connection to standard 55/64"-27 male and 15/16"-27 female laboratory faucets, drain hose and installation instructions. Not for use with undercounter washers or FlaskScrubber Vantage Series Glassware Washers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files