Search

FreeZone -105 C 4.5 Liter Cascade Benchtop Freeze Dry System

FreeZone -105 C 4.5 Liter Cascade Benchtop Freeze Dry System
  • FreeZone -105 C 4.5 Liter Cascade Benchtop Freeze Dry System

Catalog #: 7382040

Discontinued Item

View replacement: FreeZone 4.5 Liter -105C Benchtop Freeze Dryer (720401010)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Collector Temperature: -105° C, -157° F
  • Conformance: CAN/CSA C22.2, UL
  • Ice Holding Capacity: 4.5L
  • Options Included: 12-port drying chamber
  • Plug Type: North America, 230V
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 86 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 180.0 lbs
  • Estimated Shipping Weight metric: 82.0 kg
  • Dimensions: 23.1" w x 25.7" d x 26.4" h
  • Dimensions metric: 58.7 cm w x 65.3 cm d x 67.1 cm h
  • Electrical: 230 volts, 60 Hz, 10.0 A

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

Related Products

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Fast-Freeze Flasks, Clear and Amber

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.