Search

FreeZone 12 Liter -84C Console Freeze Dryer

FreeZone 12L -84C Freeze Dryer_Lyophilizer for large sample lyophilizing
  • FreeZone 12L -84C Freeze Dryer_Lyophilizer for large sample lyophilizing
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
Catalog #: 711212110-BB2
Qty:
Sale Price: $8,188.75 Price: $32,755.00

Specifications

  • Estimated Shipping Weight: 350.0 lbs
  • Estimated Shipping Weight metric: 158.8 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 230V, 60 Hz, 9A

NOTE: Dent in the front. SN: 191287153

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.