Search

FreeZone 4.5L -105C Benchtop Freeze Dryer 115V

FreeZone 4.5L -105C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5L -105C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
Catalog #: 720401000-W1
Qty:
Sale Price: $5,350.00 Price: $21,400.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 205.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 16A

NOTE: Refurbished - SN: 230549485 H

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.