Search

FreeZone 4.5L -105C Benchtop Freeze Dryer 230V

FreeZone 4.5L -84C Freeze Dryer_Lyophilizer for small sample lyophilizing
  • FreeZone 4.5L -84C Freeze Dryer_Lyophilizer for small sample lyophilizing
Catalog #: 720402090-BB2
Qty:
Sale Price: $5,783.75 Price: $18,508.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 205.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 230V

FreeZone 4.5L -105° C Benchtop Freeze Dryer with PTFE coil and collector. Engineering test unit. Used and refurbished unit is working well.  Photo is representative only.

Serial Number:  221141670

Similar to 720402000, comes with all 230V Electrical Cords

FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 4.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, 

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included). 

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.