Search

FreeZone 6 L Benchtop with Stoppering Tray Dryer
  • FreeZone 6 L Benchtop with Stoppering Tray Dryer

FreeZone 6 Liter Benchtop Freeze Dry Systems with Stoppering Tray Dryers

Discontinued

FreeZone 6 Liter Benchtop Freeze Dry System is designed for light to moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 4 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 3/4 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Showing 1 - 10 of 10 Results

FreeZone 6 Liter Benchtop Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7758020

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: North America, 115V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7758030

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7758040

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7758060

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7758070

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector and Stoppering Tray Dryer
No Image

Catalog # 7758021

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: North America, 115V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector and Stoppering Tray Dryer
No Image

Catalog # 7758031

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector and Stoppering Tray Dryer
No Image

Catalog # 7758041

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector and Stoppering Tray Dryer
No Image

Catalog # 7758061

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Benchtop
FreeZone 6 Liter Benchtop Freeze Dry System with PTFE-Coated Collector and Stoppering Tray Dryer
No Image

Catalog # 7758071

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Benchtop

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

Related Products

Fast-Freeze Flasks, Clear and Amber

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.