Search

FreeZone 8 Liter -50C Benchtop Freeze Dryer

FreeZone 8L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 8L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 173.0 lbs
  • Estimated Shipping Weight metric: 78.5 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 14A

Discontinued model. SN: 200901258

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • FreeZone Benchtop Freeze Dryers Manual

      For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.