Search

FreeZone Plus 2.5 Liter Cascade Console Freeze Dry System

FreeZone Plus 2.5 Liter Cascade Console Freeze Dry System
  • FreeZone Plus 2.5 Liter Cascade Console Freeze Dry System

Catalog #: 7420031

Discontinued Item

View replacement: FreeZone 2.5 Liter -84C Benchtop Freeze Dryer (710202030)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Conformance: CE
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Console
  • Vacuum Pump Displacement Required: 86 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 171.0 lbs
  • Estimated Shipping Weight metric: 78.0 kg
  • Dimensions: 18.6" w x 23.2" d x 37.4" h
  • Dimensions metric: 47.2 cm w x 58.9 cm d x 95.0 cm h
  • Electrical: 230 volts, 50 Hz, 10.0 A

PTFE-coated collector coil and chamber.

FreeZone Plus 2.5 Liter Cascade Console Freeze Dry System is designed for light sample loads or personal use. Cascade refrigeration can handle samples with low eutectic points. Compact console cabinet's interior has room to accommodate a rotary vane vacuum pump (not included). Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 1.8 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/4 hp and 1/3 hp dual refrigeration systems; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter casters; 3" diameter accessory attachment port; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

Related Products

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Fast-Freeze Flasks, Clear and Amber

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.