Search

Fume Adsorber with Organic Carbon Filter

Fume Adsorber with Organic Carbon Filter
  • Fume Adsorber with Organic Carbon Filter
Catalog #: 3955220
Qty:

Attributes

  • Electrical: 230V 50/60 Hz
  • Region: International
  • Conformance: CE
  • Exhaust volume: 35 fpm
  • Filters Available: Organic Vapor, Formaldehyde, Ammonia-Amine
  • Nominal Width: 2.5'
  • Outside ducting: Not applicable

Specifications

  • Estimated Shipping Weight: 82.0 lbs
  • Estimated Shipping Weight metric: 37.0 kg
  • Dimensions: 30" w x 23.4" d x 15.4" h
  • Dimensions metric: 76 x 59 x 39 cm

Fume Adsorbers are geared for light duty histology cover slipping and staining areas. Activated carbon media adsorb organic odors and noxious vapors released by solvents like xylene and toluene while clean air is recirculated into the laboratory. These enclosures are low profile, completely portable and require no ductwork. They easily accommodate shallow countertops or those with overhanging cabinets.

Each Fume Adsorber includes either an activated carbon, formaldehyde or ammonia filter. Fume Adsorber-2 models contain two filters of the same variety. Let Labconco assess which filter best suits your application. Fill out the Chemical Assessment Form and submit it to us.



Literature & Resources

  • Brochures

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Fume Adsorbers Manual

      For Catalog Numbers: 3955200, 3955201, 3955202, 3955220, 3955221, 3955222, 3955400, 3955401, 3955402, 3955420, 3955421 and 3955422

      View Files

  • Safety Data Sheets

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Fume Adsorbers

      For 39552 Series 30" Fume Adsorber and 39554 Series 60" Fume Adsorber

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.