Search

Graduated Cylinder Insert

Graduated Cylinder Support, 4574600
  • Graduated Cylinder Support, 4574600
  • FlaskScrubber Glassware Washer, Open with Graduated Cylinders
Catalog #: 4574600
Qty:
Price: $465.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 7.6" w x 9.2" d x 10.0" h
  • Dimensions metric: 19.3 x 23.4 x 25.4 cm

Graduated Cylinder Insert holds up to 3 graduated cylinders. Includes 3 full-coverage spray nozzles for maximum cleanability. May use up to two inserts per rack at one time. Constructed of type 304 stainless steel. For use in Labconco Lower Spindle Racks manufactured after October 2020 (required, not included).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files

Recently Viewed Products