Search

Guardian Airflow Monitor

Guardian Airflow Monitor for Protector Premier, XStream, XL, PVC and Stainless Steel Hoods
  • Guardian Airflow Monitor for Protector Premier, XStream, XL, PVC and Stainless Steel Hoods
Catalog #: 9413300
Qty:
Price: $1,355.00

Attributes

  • Applicable Products: Protector Premier Laboratory Hoods, Protector XL Laboratory Hoods, Protector XStream Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Electrical: 100-115V, 50/60 Hz

Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a screwdriver. Audible/visual alarm. Includes night setback, external alarm and alarm mute functions. Flush-mount design on Protector ClassMate, Premier, XStream and XL Fume Hoods (up to 8' models).

Our Product Representatives Are Here To Help

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Recently Viewed Products