Search

Horizontal Clean Bench IV Bar Kit for 5' model

Horizontal Clean Bench IV Bar Kit for 5' model
  • Horizontal Clean Bench IV Bar Kit for 5' model
  • Horizontal Clean Bench IV Bar Kit for 5' model
  • Horizontal Clean Bench IV Bar Kit for 5' model
Catalog #: 3697501
Qty:
Price: $865.00

Attributes

  • Applicable Products: Purifier Horizontal Clean Benches
  • Enclosure Width: 5'

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 62" x 6" x 3"

IV bar kit for 5' Purifier Horizontal Clean Benches.

IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.

Literature & Resources

  • User's Manuals

    • Horizontal Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Horizontal Clean Benches.

      View Files

    • Vertical Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Vertical Clean Benches.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.