Search

Horizontal Clean Bench IV Bar Kit for 3' and 4' models (adaptable for 6' and 8')

Horizontal Clean Bench IV Bar Kit for 3' and 4' models (adaptable for 6' and 8')
  • Horizontal Clean Bench IV Bar Kit for 3' and 4' models (adaptable for 6' and 8')
  • Horizontal Clean Bench IV Bar Kit for 3' and 4' models (adaptable for 6' and 8')
  • Horizontal Clean Bench IV Bar Kit for 3' and 4' models (adaptable for 6' and 8')
Catalog #: 3697500
Qty:
Price: $490.00

Attributes

  • Applicable Products: Purifier Horizontal Clean Benches
  • Enclosure Width: 3', 4', 6', 8'

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

3' and 4' Purifier Horizontal Clean Benches accommodate one IV Bar. 6' and 8' Purifier Horizontal Clean Benches accommodate two.

IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.

Literature & Resources

  • User's Manuals

    • Horizontal Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Horizontal Clean Benches.

      View Files

    • Vertical Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Vertical Clean Benches.