Dedicated multi-speed blowers that maximize energy efficiency for high level oxidizer use, perchloric acid fume hoods.
Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor (ECM), which consumes one third less energy and is easier and less expensive to maintain than beltdrive motors.
Labconco PVC Blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. The housings are vacuum formed from unplasticized Type I polyvinyl chloride to handle highly corrosive applications. These blowers have a drain connection on the lower portion of the housing so that a washdown system can be utilized.
For installation on I-S style Labconco Protector series fume hoods.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
Dedicated multi-speed blowers that maximize energy efficiency for high level oxidizer use, perchloric acid fume hoods.
Filters applied
Showing 1 - 4 of 4 Results
This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.
Intelli-Sense Blowers are dedicated, multi-speed laboratory equipment blowers that maximize energy efficiency for single fume hood installations. This video explains standard operation and installation procedures.
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.
Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123
Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823
PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423