Search

IV Bar, ReVo MSC 1800 mm

Catalog #: R3858603
Qty:

Attributes

  • Applicable Products: ReVo Microbiological Safety Cabinets

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 3.0 kg
  • Dimensions: 20 x 20 x 1800 mm

Bar supports intravenous solution bottles and bags. Kit includes IV bar and mounting hardware.

Literature & Resources

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.