Search

Liquid Detergent and Rinse Aid Dispenser Kit

Detergent and Rinse Aid Dispenser Kit, 4679700
  • Detergent and Rinse Aid Dispenser Kit, 4679700
Catalog #: 4679700
Qty:
Price: $2,450.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 12.0 lbs
  • Estimated Shipping Weight metric: 5.4 kg
  • Dimensions: 9.25" w x 9.25" d x 11.8" h
  • Dimensions metric: 23.5 x 23.5 x 30.0 cm

Liquid Detergent and Rinse Aid Dispenser Kit connects to any SteamScrubber or FlaskScrubber washer to automate liquid detergent and neutralizing acid rinse aid dispensing. Includes peristaltic pump, float switch, tubing, one-gallon plastic container for detergent, and one-liter plastic container for rinse aid. Detergent and rinse aid not included. For use with washers manufactured after October 2020.

Automatic dispenser kits and storage for detergent and neutralizing acid rinse with Labconco glassware washers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files