Search

Liquid Detergent Dispenser Kit

Liquid Detergent Dispenser Kit, 4587520
  • Liquid Detergent Dispenser Kit, 4587520
Catalog #: 4587520
Qty:
Price: $1,190.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 6.0" w x 6.0" d x 11.8" h
  • Dimensions metric: 15.4 x 15.4 x 30.0 cm

Liquid Detergent Dispenser Kit connects to any SteamScrubber or FlaskScrubber washer to automate liquid detergent dispensing. Includes peristaltic pump, float switch, tubing, and one-gallon plastic container. Detergent not included. For use with washers manufactured after October 2020.

Automatic dispenser kits and storage for detergent and neutralizing acid rinse with Labconco glassware washers.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files