The Logic Vue is a specialized Class II enclosure designed to maximize protection and containment for large instruments such as liquid handlers, cell sorters, and other automated lab equipment.
The Logic Vue is a specialized Class II enclosure designed to maximize protection and containment for large instruments such as liquid handlers, flow cytometers, and other pieces of automated equipment. The Logic Vue provides laminar, unidirectional ISO 5 air for product protection and meets or exceeds NSF/ANSI Standard 49 testing criteria for product and personnel protection. High visibility windows on all sides provide unobstructed viewing to the stainless steel interior, and dual full-open 42" sashes in the front and rear allow easy access to instrumentation placed within the Logic Vue.
Powered by MyLogic™ OS with Constant Airflow Profile™ technology, the Logic Vue constantly keeps users safe by displaying alerts, filter life, and more. The Logic Vue also incorporates a specialized reinforced work surface, safety interlock for automated equipment, plus 16 pass-throughs, ample knee space, and access ports. Automate your lab safely and seamlessly with the Logic Vue.
The Logic Vue is a specialized Class II enclosure designed to maximize protection and containment for large instruments such as liquid handlers, cell sorters, and other automated lab equipment.
Showing 1 - 1 of 1 Results
Logic Vue Makes Automating Life Science Safe, for Liquid Handling, Cell Sorters and More
Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.
For catalog numbers: 33004xx Series and 33006xx Series
Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.
CAD drawings for 4' Logic Vue Class II Enclosures in the series 33004XX
CAD drawings for 6' Logic Vue Class II Enclosures in the series 33006XX
RFA file for 4ft Logic Vue Class II Enclosure
RFA file for 6ft Logic Vue Class II Enclosure
12' SpillStopper Work Surface, 36" interior depth
Catalog Number:
9849000
6' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixtures, Vacu-Pass and Base Stand
Catalog Number:
333681110
5' Universal Hydraulic Base Stand, Optic White 230V SC
Catalog Number:
5180530
5' Universal Hydraulic Base Stand with Casters, Optic White 230V IN
Catalog Number:
5181570
4' Universal Hydraulic Base Stand with Casters, Optic White 230V US
Catalog Number:
5181410