Search

Logic Vue Connection Kit

Logic Vue Class II containment with joiner kit
  • Logic Vue Class II containment with joiner kit
Catalog #: 3037000
Qty:
Price: $1,600.00

Attributes

  • Applicable Products: Logic Vue Large Class II Enclosures

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.4 kg
  • Dimensions: 12.0" w x 30.0" d x 72.0" h
  • Dimensions metric: 30.48 x 76.2 x 182.88 cm

Connects two Logic Vue Class II Enclosures together for an expanded work area. Connection provides a passthrough that is 38.9” x 28” (H x D) and 10” (W). Installation is required. 

Accessories for use with Logic Vue Class II Enclosures.

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.