Search

Lower Small Spindle Rack

Lower Small Spindle Rack
  • Lower Small Spindle Rack
Catalog #: 4668901
Qty:

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg
  • Dimensions: 21.4" w x 20.9" d x 8.6" h
  • Dimensions metric: 54.4 x 53.1 x 21.8 cm

Lower Small Spindle Rack has a high-capacity design with 60 spindles, 60 spindle plugs, 12 spindle arm plugs, spindle tool and wash arm for cleaning of small narrow-neck labware. Constructed of type 304 stainless steel. May be used in place of any lower rack in Labconco glassware washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files