Search

Lower Spindle Rack

Lower Spindle Rack, 4668900
  • Lower Spindle Rack, 4668900
Catalog #: 4668900
Qty:

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg
  • Dimensions: 21.4" w x 20.9" d x 8.6" h
  • Dimensions metric: 54.4 x 53.1 x 21.8 cm

Lower Spindle Rack is designed for cleaning narrow-neck labware. Includes 36 spindles, 36 adjustable height clips, 18 glassware holders, 10 small spindles and clips, 36 spindle plugs, and 12 spindle arm plugs. Constructed of type 304 stainless steel. One is included with each FlaskScrubber and FlaskScrubber Vantage washer. For use in Labconco glassware washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files