Search

Moisture Monitor

Moisture Monitor 1200
  • Moisture Monitor 1200
Catalog #: 5442200
Qty:

Attributes

  • Region: U.S. and Canada
  • Applicable Products: Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 10.0 lbs
  • Estimated Shipping Weight metric: 5.0 kg
  • Dimensions: 5.5"w x 8.0"d x 1.8"h
  • Dimensions metric: 7.7 x 20.39 x 4.6 cm
  • Electrical: 110/115 volts, 50/60 Hz

Measure dew point range from -80 to 0º C or 0 to 6000 ppm. Display dew point only. Includes meter, probe, attachment plug and calibration stand. For placement inside the glove box’s main chamber.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.