Search

Oxygen and Moisture Removal Column

Oxygen and Moisture Removal Column
  • Oxygen and Moisture Removal Column
Catalog #: 5244200
Qty:
Price: $3,505.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 26.0 lbs
  • Estimated Shipping Weight metric: 11.8 kg

Oxygen and Moisture Removal Column is an expendable catalyst column (copper and molecular sieve) that reduces the glove box's oxygen level to less than 5 ppm and moisture level to less than 50 ppm.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products