These DH2 ductless hoods use stackable carbon filters to remove certain gases, solvents or radioisotopes. HEPA filters can be added to trap particulates.
Paramount Ductless Enclosures are self-contained work stations, also known as ductless fume hoods, that use carbon filters to rid the laboratory of annoying or unsafe concentrations of organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. Unlike traditional fume hoods, they require no ducting so they can be moved from lab to lab. Paramount Ductless Enclosures are capable of using both carbon and 99.99% efficient HEPA filters for removing gaseous and particulate contaminants. Filters used in the Paramount are sold separately and come in seven types Ammonia-Amine, Acid-Sulfur, Organic Vapor, Formaldehyde-Formalin, Radioisotope, Mixed Bed and HEPA. Receive a technical analysis of the right product for your application with our Chemical Assessment form.
Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These DH2 ductless hoods use stackable carbon filters to remove certain gases, solvents or radioisotopes. HEPA filters can be added to trap particulates.
Filters applied
Showing 1 - 4 of 4 Results
Brief video outlining the process of replacing the carbon or HEPA filters on Labconco's Paramount Ductless Enclosure.
This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.
For catalog numbers: 6963200, 6963220, 6963300, 6963301, 6963302, 6963320, 6963321, 6963322, 6963400, 6963401, 6963402, 6963403, 6963420, 6963421, 6963422, 6963423, 6963501, 6963503,6963521, 6963523,6963601, 6963603, 6963621, 6963623
69632 (2' widths), 69633 (3'), 69634 (4'), 69635 (5') and 69636 (6') series Paramount Ductless Enclosures
White paper is titled "Safety, containment, filtration efficiency and energy conservation make the Paramount Ductless Enclosure a viable alternative to a ducted fume hood." Paper discusses the testing conducted on the Paramount Ductless Enclosure that shows carbon filter effectiveness and fume and particulate containment of particulates. Energy efficiency is also addressed.
22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 2' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width
22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, Yes Clear Back & Baffle, 3' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width
35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width
22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, Yes Clear Back & Baffle, 4' Nominal Width
35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 5' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 5' Nominal Width
35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 6' Nominal Width
32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 6' Nominal Width
22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width
Safety Data Sheet for the Acid Impregnated Carbon Filters used in FilterMate Portable Exhausters and Paramount Ductless Enclosures.
Safety Data Sheet for Activated Carbon Filters used in Paramount Ductless Enclosures, Protector and Precise Glove Boxes, and Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.
Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.
Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.
For validation of Paramount Ductless Enclosure specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Paramount Ductless Enclosures.
Declaration of Conformity for applicable models of the Paramount Ductless Enclosure
This document from Intertek authorizes the use of the ETL mark on Paramount Ductless Enclosures.