Bi-fold doors allow the sash opening to be closed to prevent contaminants from enter the enclosure during periods of non-use. Closure includes epoxy-coated steel doors and mounting hardware. Requires installation.
Showing 1 - 7 of 7 Results
Catalog # 6963900
Price: $590.00
Catalog # 6963901
Price: $915.00
Catalog # 6963902
Price: $950.00
Catalog # 6963903
Price: $965.00
Catalog # 6963904
Price: $980.00
Catalog # 6963905
Price: $1,010.00
Catalog # 6963906
Is your Labconco product functioning properly? Product Service is ready to help with installation questions, troubleshooting and replacement parts for your existing Labconco equipment.
Jason Gilchrist
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.
12' SpillStopper Work Surface, 36" interior depth
Catalog Number: 9849000
6' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixtures, Vacu-Pass and Base Stand
Catalog Number: 333681110
5' Universal Hydraulic Base Stand, Optic White 230V SC
Catalog Number: 5180530
5' Universal Hydraulic Base Stand with Casters, Optic White 230V IN
Catalog Number: 5181570
4' Universal Hydraulic Base Stand with Casters, Optic White 230V US
Catalog Number: 5181410