Search

Particle Counter Integration Kit for Logic Biosafety Cabinet

Particle Counter Integration Kit for Logic Biosafety Cabinet
  • Particle Counter Integration Kit for Logic Biosafety Cabinet
Catalog #: 3034000
Qty:
Price: $250.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 2" w x 29" d x 1" h
  • Dimensions metric: 5.1 x 73.7 x 2.5 cm
  • Electrical: 115V, 15A

Particle Counter Integration Kit for Logic (L4). Compatible with user supplied particle counter that has a 4-20 mA output signal.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.