Search

Protector Demonstration Hood

Protector Demonstration Hood
  • Protector Demonstration Hood
Catalog #: 3944301-BB
Qty:
Sale Price: $900.00 Price: $3,600.00

Attributes

  • Product Category: Fume Hoods, Enclosures & Remote Blowers

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 39.0 kg
  • Dimensions: 33.6" w x 29.1" d x 32.0" h
  • Dimensions metric: 85.3 cm x 73.9 cm x 81.3 cm
  • Electrical: N/A

Protector Demonstration Hood, 32" tall. Used unit. Unit has minor scratches, dents and scuffs. Photo is representative only.

Serial Number: 170238530

View an equivalent item in new condition.

 

Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.

Features

  • Deep 23" interior to easily accommodate a variety of apparatus
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper containment sash foil to bleed air into the enclosure to direct contaminants away from operator's breathing zone
  • Upper dilution air supply
  • Clear rear baffle to direct air streams to the back of the interior for removal through exhaust connection
  • Side-entry air foils
  • Glacier white and gray, dry powder epoxy-coated aluminum frame
  • Tempered safety glass front sash, sides, rear baffle and top for total visibility
  • 10" high sash opening
  • Ergonomic angled sash that pivots upward and locks to 27.7" height
  • Lower exhaust tissue screen
  • Two utility ports with iris openings
  • Flexible exhaust options. 2" x 10" rectangular exhaust collars on the top and bottom allow for connection to ductwork for exhausting to the outside or to a FilterMate™ Portable Exhauster for filtered removal of fumes and/or particulates.

Required Accessories

  • Remote blower, house exhaust or FilterMate™ Portable Exhauster
  • Ductwork
  • Work Surface
  • Supporting Base
  • Carbon Filter Cell (models using FilterMate only)

Optional Accessories

  • Guardian Airflow Monitors
  • Fluorescent Lights
  • Transition Adapters
  • Exhaust Dampers

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.