Search

RapidVap N2/48 Dry Evaporation System with RS-232 link

RapidVap N2/48 Dry Evaporation System with RS-232 link
  • RapidVap N2/48 Dry Evaporation System with RS-232 link
Catalog #: 7910015
Qty:

Attributes

  • Region: International
  • Conformance: CE
  • Included Accessories: RS-232 link
  • Product Subcategory: N2 System with Vortex Motion (nitrogen blow down)

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 21.7"w x 19"d x 13.5"h
  • Dimensions metric: 55 x 48 x 34 cm
  • Electrical: 230 volts, 50/60 Hz, 4 amps, International

RapidVap N2/48 Evaporation Systems use nitrogen blow down, vortex motion and heat to speed evaporation of up to 48 small samples or eight 450 milliliter samples at once. A stream of nitrogen or dry gas is directed downward onto the surface of the sample. Nitrogen blow down reduces the partial pressure directly over the liquid to speed evaporation and help remove the solvent as it evaporates. These Systems may be used to prepare samples for applications such as drug development and metabolism, bioresearch, combinatorial chemistry, environmental testing, forensics and toxicology.

There are eight clusters of six ports each. Nitrogen may be delivered to 2, 4, 6 or 8 clusters at once so that nitrogen is conserved when a full load is not required. Microprocessor-controlled vortex motion increases surface area for faster evaporation while continually mixing the sample to maximize recovery. Utilizing a dry block heating method, RapidVap N2/48 Systems provide a more reliable alternative to maintenance-intensive, contamination-prone water baths.



Literature & Resources

  • Brochures

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

      View Files

  • User's Manuals

    • Chemical Resistance of RapidVap Components

      Provides information on the level of resistance RapidVap components have toward a number of commonly used chemicals.

      View Files

    • RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

      For catalog numbers: 7900000, 7900001, 7900002, 7900003, 7900010, 7900011, 7900012, 7900013, 7910000, 7910001, 7910010, 7910011, 7910012, 7910013, 7910014, 7910015

      View Files

  • En Español

    • Evaporadores secos RapidVap

      Con la línea RapidVap® de Labconco, puede obtener un alto nivel de procesamiento de muestras de la manera más eficiente. Independientemente del volumen, nuestros evaporadores garantizan la obtención eficiente de múltiples muestras sin comprometer la integridad. Con una repetibilidad en la que puede confiar. 

      View Files

  • Application Notes

    • OI Analytical Applications Notes using RapidVap N2 Evaporation Systems and RapidVap Vacuum Evaporation Systems

      Includes Application Note 16820301: Evaluation of a New Gel Permeation Chromatography (GPC) System for Sample Cleanup Prior to GC or GC/MS; Application Note 19230603: Post-extraction Gel Permeation Chromatography Cleanup of Animal Liver Prior to HPLC Analysis For Anticoagulant Rodenticides; Application Note 20540204: Using the GPC AutoPrep 2000 System for Cleanup of Olive Oil Prior to Pesticides Analysis by GC/XSD or GC/PFPD; Application Note 22410205: Evaluation of Several Solvents for Post-Extraction Gel Permeation Chromatography Cleanup for Pesticides in Animal Fats; Application Note 22420305: Optimization of Evaporation and Concentration Parameters Prior to Analysis for Pesticides by GC/XSD or GC/PFPD; Application Note 22420405: Optimization of Evaporation and Concentration Parameters Prior to Analysis for Pesticides by GC/XSD or GC/PFPD.

      View Files

    • OI Analytical Article

      "Pesticide Analysis ... From Soup to Nuts" referencing RapidVap N2 Evaporation Systems

      View Files

    • Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8081

      Describes the concentration of various organochlorine pesticides in extracts from solid and liquid matrices using the RapidVap N2 Evaporation System.

      View Files

    • Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8270

      This application note shows results of testing conducted by Heritage Environmental Services using the RapidVap N2 Evaporation System.

      View Files

    • Using Labconco’s RapidVap N2 System for Evaporation per EPA Method 8082

      Describes the concentrations of polychlorinated biphenyls (PCBs) as Aroclors or as individual PCB congeners in extracts from solid, tissue and aqueous matrices using the RapidVap N2 Evaporation System.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for RapidVap N2 and N2/48 Evaporation Systems

      For validation of predetermined RapidVap N2 and RapidVap N2/48 Evaporation Systems. Provides a checklist of installation and operation qualification to complete when beginning operation on new or used RapidVap N2 and RapidVap N2/48 Evaporation Systems.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

RapidVap Glassware with Stems

RapidVap Glassware and Accessories

Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.