Search

RapidVap N2 System 170 ml Tubes with Stems

7926600 RapidVap 170ml Tube with Stem
  • 7926600 RapidVap 170ml Tube with Stem
Catalog #: 7926600
Qty:
Price: $208.00

Attributes

  • Applicable Products: RapidVap N2 Evaporation System
  • Quantity per package: 1

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Our Product Representatives Are Here To Help

Related Products

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.