Search

RapidVap Vacuum Dry Evaporation System

RapidVap Vacuum Dry Evaporation System
  • RapidVap Vacuum Dry Evaporation System
Catalog #: 7900001
Qty:

Attributes

  • Region: International
  • Conformance: CE
  • Product Subcategory: Vacuum System with Vortex Motion

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 20.7"w x 18.4"d x 13.5"h
  • Dimensions metric: 53 x 47 x 34 cm
  • Electrical: 230 volts, 50/60 Hz, 3.5 amps, International

The RapidVap Vacuum Evaporation Systems are ideal for preparation of samples in a variety of applications including drug discovery, agrichemistry, mycology testing and environmental analysis. The systems use vacuum along with heat and vortex motion to help speed evaporation and provide an alternative to traditional centrifugal evaporation methods. These systems may be used with a broad range of aggressive chemicals. Heat is supplied by a dry block heating system that, unlike water baths, adds no potential source of contamination and requires no maintenance.

The RapidVap Vacuum Evaporation Systems accommodate twelve different, interchangeable accessory sample blocks holding sample volumes from just a few milliliters to as large as 450 milliliters. As many as 110 each 12 or 13 mm tubes may be loaded at once. Additional blocks accommodate various tube types including conical centrifuge tubes and scintillation vials. Contact Labconco about custom blocks to fit special glassware configurations such as VOA vials.



RapidVap Vacuum Concentrator Installation and Set Up

See how to install and set up a RapidVap® Vacuum Concentrator to evaporate samples under vacuum.

Literature & Resources

  • Brochures

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

      View Files

  • User's Manuals

    • Chemical Resistance of RapidVap Components

      Provides information on the level of resistance RapidVap components have toward a number of commonly used chemicals.

      View Files

    • RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

      For catalog numbers: 7900000, 7900001, 7900002, 7900003, 7900010, 7900011, 7900012, 7900013, 7910000, 7910001, 7910010, 7910011, 7910012, 7910013, 7910014, 7910015

      View Files

  • En Español

    • Evaporadores secos RapidVap

      Con la línea RapidVap® de Labconco, puede obtener un alto nivel de procesamiento de muestras de la manera más eficiente. Independientemente del volumen, nuestros evaporadores garantizan la obtención eficiente de múltiples muestras sin comprometer la integridad. Con una repetibilidad en la que puede confiar. 

      View Files

  • Application Notes

    • Labconco Benchnote Using the RapidVap Vacuum Evaporation System

      Standardized Method for HPLC Identification of Mycobacteria.

      View Files

    • Labconco Benchnote Using the RapidVap Vacuum Evaporation System

      Diagnostic Preprocessing Method for Hereditary Metabolic Disorders in Newborns.

      View Files

    • OI Analytical Applications Notes using RapidVap N2 Evaporation Systems and RapidVap Vacuum Evaporation Systems

      Includes Application Note 16820301: Evaluation of a New Gel Permeation Chromatography (GPC) System for Sample Cleanup Prior to GC or GC/MS; Application Note 19230603: Post-extraction Gel Permeation Chromatography Cleanup of Animal Liver Prior to HPLC Analysis For Anticoagulant Rodenticides; Application Note 20540204: Using the GPC AutoPrep 2000 System for Cleanup of Olive Oil Prior to Pesticides Analysis by GC/XSD or GC/PFPD; Application Note 22410205: Evaluation of Several Solvents for Post-Extraction Gel Permeation Chromatography Cleanup for Pesticides in Animal Fats; Application Note 22420305: Optimization of Evaporation and Concentration Parameters Prior to Analysis for Pesticides by GC/XSD or GC/PFPD; Application Note 22420405: Optimization of Evaporation and Concentration Parameters Prior to Analysis for Pesticides by GC/XSD or GC/PFPD.

      View Files

    • OI Analytical Article

      "Pesticide Analysis ... From Soup to Nuts" referencing RapidVap N2 Evaporation Systems

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for RapidVap N2 and N2/48 Evaporation Systems

      For validation of predetermined RapidVap N2 and RapidVap N2/48 Evaporation Systems. Provides a checklist of installation and operation qualification to complete when beginning operation on new or used RapidVap N2 and RapidVap N2/48 Evaporation Systems.

      View Files

    • Installation Qualification/Operation Qualification for RapidVap Vacuum Evaporation Systems

      For validation of predetermined RapidVap Vacuum Evaporation Systems. Provides a checklist of installation and operation qualification to complete when beginning operation on new or used RapidVap Vacuum Evaporation Systems.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

RapidVap Glassware with Stems

RapidVap Glassware and Accessories

Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.