Search

RapidVap Vertex Dry Evaporator

RapidVap Vertex Dry Evaporator
  • RapidVap Vertex Dry Evaporator
Catalog #: 7320040
Qty:

Attributes

  • Region: U.S. and Canada
  • Conformance: ETL
  • Product Subcategory: N2 System with no Motion (nitrogen blow down)

Specifications

  • Estimated Shipping Weight: 45.0 lbs
  • Estimated Shipping Weight metric: 20.0 kg
  • Dimensions: 20.4"w x 11.2"d x 13.0"h
  • Dimensions metric: 51 x 28 x 33 cm
  • Electrical: 230 volts, 50/60 Hz

Using dry heat and nitrogen blow down, the RapidVap Vertex Evaporator speeds evaporation of up to 50 samples at the same time. A convenient touchpad allows easy programming of time and temperature. Up to ten different programs may be stored in the microprocessor for protocol consistency. Unlike water bath heaters, the dry block heater requires less maintenance, no distilled water or additives, and adds no potential source of contamination. The RapidVap Vertex Evaporator is ideal for preparation of samples in a variety of applications including drug discovery, clinical analysis, environmental testing, agrochemistry, and forensic evidence processing. Quality construction and reliable performance are backed by a one year warranty.



RapidVap Vertex Dry Evaporators

Literature & Resources

  • Brochures

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

      View Files

  • User's Manuals

    • RapidVap Vertex Manual

      For 73200xx series RapidVap Vertex Evaporators

      View Files

  • En Español

    • Evaporadores secos RapidVap

      Con la línea RapidVap® de Labconco, puede obtener un alto nivel de procesamiento de muestras de la manera más eficiente. Independientemente del volumen, nuestros evaporadores garantizan la obtención eficiente de múltiples muestras sin comprometer la integridad. Con una repetibilidad en la que puede confiar. 

      View Files

  • Application Notes

    • RapidVap Vertex Dry Evaporator Application Notes

      Describes the method of using the RapidVap Vertex per US EPA Method 8270, US EPA Method 550.1 and US FDA LIB No.# 4438.

      View Files

  • Installation Qualification / Operation Qualification

    • RapidVap Vertex Evaporation Systems IQ/OQ Protocol Installation Qualification/Operation Qualification

      This Qualification Protocol is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of product.

      Models: RapidVaps

      7320020 7320030 7320035 7320037 7320040

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for RapidVap Vertex Dry Evaporators

      This document from Intertek authorizes the use of the ETL mark on RapidVap Vertex Dry Evaporators.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

RapidVap Glassware with Stems

RapidVap Glassware and Accessories

Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.